Alternate Catalog No. : XT5NE363BEFF000XXX
Catalog No. : 1SDA100355R1
Description: XT5N 630 EKIP DIP LS/I IN=630 3P F F
UPC: 8056221004329
C.BREAKER TMAX XT5N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 630
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 630 Ekip Dip LS/I In=630 3p F F |
Standards |
IEC |
Rated Current |
630 A |
Interruption Rating |
N |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |