Alternate Catalog No. : XT5NE332ABFF000XXX
Catalog No. : 1SDA100344R1
Description: XT5N 400 TMA 320-3200 3p F F
UPC: 8056221004213
C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5N 400 TMA 320-3200 3p F F |
|
Standards |
IEC |
|
Rated Current |
320 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |