Alternate Catalog No. : XT1HE3016AFF000XXX
Catalog No. : 1SDA080835R1
Description: XT1H 160 TMF 16-450 3P F F
UPC: 8015644873639
C.BREAKER TMAX XT1H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-450 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMF |
Product Main Type |
SACE Tmax XT |
Frame size |
XT1 |
Extended Product Type |
XT1H 160 TMF 16-450 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
16 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC |