Alternate Catalog No. : KXTCRHESTWPLK
Catalog No. : 1SDA080262R1
Description: RHE XT2-XT4 W STAND. PLK
UPC: 8015644867911
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4 UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT2 |
Extended Product Type |
RHE XT2-XT4 W STANDARD RETURNED PL UL |
Standards |
UL |
Approvals
Certification |
UL |