Alternate Catalog No. : XT4SU3175AFF000XXX
Catalog No. : 1SDA080144R1
Description: XT4S 250 TMF 175-1750 3P F F UL/CSA
UPC: 8015644866730
XT4S 250 TMF 175-1750 3p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMF |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4S 250 TMF 175-1750 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
175 A |
Interruption Rating |
S (35kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |