Alternate Catalog No. : XT4NU2035AFF000XXX
Catalog No. : 1SDA080129R1
Description: XT4N 250 TMF 35-400 2P F F UL/CSA
UPC: 8015644866587
XT4N 250 TMF 35-400 2p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMF |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4N 250 TMF 35-400 2p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
35 A |
Interruption Rating |
N (25kA @480VAC) |
Number of Poles |
2 |
Approvals
Certification |
UL |