Alternate Catalog No. : KXT4CU-3PC
Catalog No. : 1SDA075893R1
Description: KIT FC Cu XT4 10-250 AWG 250A 3pcsUL/CSA
UPC: 8015644798703
FRONT TERMINALS FOR CABLES IN COPPER 10-250 AWG 250A 3pcs XT4 UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
250AWG lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT4 |
|
Extended Product Type |
KIT FC Cu XT4 10-250 AWG 250A 3pcsUL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |