Alternate Catalog No. : KXT4CUAL1-8PC
Catalog No. : 1SDA075860R1
Description: KIT FCCUAL 14-1/0AWG XT4 8PC UL/CSA
UPC: 8015644798376
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 14-1/0 AWG 8pcs XT4 UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
1/0 AWG lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC CuAl 14-1/0 AWG XT4 8pcs UL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |