Alternate Catalog No. : KXT3CUAL2-3PC
Catalog No. : 1SDA075853R1
Description: KIT FCCUAL 4-300AWG XT3 3PC UL/CSA
UPC: 8015644798307
Missing Data Value
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
300kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT3 |
|
Extended Product Type |
KIT FC CuAl 4-300 AWG XT3 3pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |