Alternate Catalog No. : XT3SU3225DFF000XXX
Catalog No. : 1SDA075618R1
Description: XT3S-D 225 MCS-UL/CSA IM=2700 3P FF
UPC: 8015644795955
XT3S-D 225 MCS-UL/CSA Im=2700 3p F F
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MCS (Molded Case Switch) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT3 |
|
Extended Product Type |
XT3S-D 225 MCS-UL/CSA Im=2700 3p F F |
|
Standards |
UL |
|
Rated Voltage (V) |
600Y/347 V |
|
Interruption Rating |
S (35kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |