Alternate Catalog No. : XT4HU3150GFF000XXX
Catalog No. : 1SDA075505R1
Description: XT4H 250 Ekip LSIG In=150A 3p F F UL/CSA
UPC: 8015644794828
XT4H 250 Ekip LSIG In=150A 3p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4H 250 Ekip LSIG In=150A 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
150 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |