Alternate Catalog No. : XT4NU3250FFF000XXX
Catalog No. : 1SDA075423R1
Description: XT4N 250 EKIPLSI IN=250A 3PFFUL/CSA
UPC: 8015644794002
XT4N 250 Ekip LSI In=250A 3p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4N 250 Ekip LSI In=250A 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
250 A |
Interruption Rating |
N (25kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |