Alternate Catalog No. : XT4VU3040EFF000XXX
Catalog No. : 1SDA075406R1
Description: XT4V 250 EKIPLS/I IN=40A 3PFFUL/CSA
UPC: 8015644793838
XT4V 250 Ekip LS/I In=40A 3p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4V 250 Ekip LS/I In=40A 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
40 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |