Alternate Catalog No. : XT4VU4080BFF000XXX
Catalog No. : 1SDA075315R1
Description: XT4V 250 TMA 80 400-800 4PFF UL/CSA
UPC: 8015644792923
XT4V 250 TMA 80 400..800 4p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4V 250 TMA 80 400..800 4p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
80 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |