Alternate Catalog No. : XT4SU3250BFF000XXX
Catalog No. : 1SDA075204R1
Description: XT4S 250TMA250 1250-2500 3PFFUL/CSA
UPC: 8015644791810
XT4S 250 TMA 250 1250..2500 3p FF UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4S 250 TMA 250 1250..2500 3p FF UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
250 A |
|
Interruption Rating |
S (35kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |