Alternate Catalog No. : XT2VU4070AFF000XXX
Catalog No. : 1SDA074867R1
Description: XT2V 125 TMF 70-700 4P F F UL/CSA
UPC: 8015644788445
C.BREAKER TMAX XT2V 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 70-700 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMF |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2V 125 TMF 70-700 4p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
70 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |