Alternate Catalog No. : XT2VU3080BFF000XXX
Catalog No. : 1SDA074854R1
Description: XT2V 125 TMA 80-400-800 3PFF UL/CSA
UPC: 8015644788315
C.BREAKER TMAX XT2V 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2V 125 TMA 80-400..800 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
80 A |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |