Alternate Catalog No. : XT2LU3100BFF000XXX
Catalog No. : 1SDA074828R1
Description: XT2L 125TMA 100-500-1000 3PFFUL/CSA
UPC: 8015644788056
C.BREAKER TMAX XT2L 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 100 I3=500...1000 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2L 125 TMA 100-500..1000 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
100 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |