Alternate Catalog No. : XT2LU3035AFF000XXX
Catalog No. : 1SDA074821R1
Description: XT2L 125 TMF 35-400 3P F F UL/CSA
UPC: 8015644787981
C.BREAKER TMAX XT2L 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 35-400 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMF |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2L 125 TMF 35-400 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
35 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |