Alternate Catalog No. : XT1NU3050AFF000XXX
Catalog No. : 1SDA074641R1
Description: XT1N 125 TMF 50-500 3P F F UL/CSA
UPC: 8015644785086
XT1N 125 TMF 50-500 3p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMF |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT1 |
|
Extended Product Type |
XT1N 125 TMF 50-500 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600Y/347 V |
|
Rated Current |
50 A |
|
Interruption Rating |
N (25kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |