Alternate Catalog No. : XT3N54200AFF000XXX
Catalog No. : 1SDA070169R1
Description: XT3N 250 TMD 200-2000 4pFF InN=100% 50�C
UPC: 8015644709822
C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A 50??C FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMD |
Product Main Type |
SACE Tmax XT |
Frame size |
XT3 |
Extended Product Type |
XT3N 250 TMD 200-2000 4pFF InN=100% 50°C |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
200 A |
Interruption Rating |
N |
Number of Poles |
4 |
Approvals
Certification |
IEC |