Alternate Catalog No. : XT2S53040BFF000XXX
Catalog No. : 1SDA070141R1
Description: XT2S 160 TMA 40-400 3p F F 50�C
UPC: 8015644709457
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A 50??C
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2S 160 TMA 40-400 3p F F 50°C |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
40 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC |