Alternate Catalog No. : XT2N53020AFF000XXX
Catalog No. : 1SDA070118R1
Description: XT2N 160 TMD 20-300 3p F F 50�C
UPC: 8015644709228
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 20-300 A 50??C
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMD |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2N 160 TMD 20-300 3p F F 50°C |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
20 A |
Interruption Rating |
N |
Number of Poles |
3 |
Approvals
Certification |
IEC |