Alternate Catalog No. : KXTCRHEBFP
Catalog No. : 1SDA069057R1
Description: RHE_B XT2-XT4 F/P BASE_HANDLE
UPC: 8015644697532
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE FOR C.BREAKER FIXED-PLUG-IN XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT2 |
|
Extended Product Type |
RHE_B XT2-XT4 F/P BASE R.DIST.ADJ.ROT.HA |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |