Alternate Catalog No. : AAN063TW
Catalog No. : 1SDA068771R1
Description: A1N 125 TMF 63-630 3P F F IEC
UPC: 8015644030117
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
63 A |
|
Number of Poles |
3 |
|
FrameSize |
125 A |
|
Interruption Rating |
25 kA |
Approvals
|
Certification |
IEC |