Alternate Catalog No. : AAN063TW-1
Catalog No. : 1SDA068766R1
Description: A1N 125 TMF 63-630 1P F F IEC
UPC: 8015644030063
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Formula |
Specifications
Product Type |
Breaker |
Amperage |
63 A |
Number of Poles |
1 |
FrameSize |
125 A |
Interruption Rating |
18 kA |
Approvals
Certification |
IEC |