Alternate Catalog No. : AAN032TW-2
Catalog No. : 1SDA068756R1
Description: A1N 125 TMF 32-320 2P F F IEC
UPC: 8015644029968
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Formula |
Specifications
Product Type |
Breaker |
Amperage |
32 A |
Number of Poles |
2 |
FrameSize |
125 A |
Interruption Rating |
25 kA |
Approvals
Certification |
IEC |