Alternate Catalog No. : XT4HE4250FFF000XXX
Catalog No. : 1SDA068545R1
Description: XT4H 250 Ekip LSI In=250A 4p F F
UPC: 8015644024512
C.BREAKER TMAX XT4H 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 250 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4H 250 Ekip LSI In=250A 4p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
250 A |
|
Interruption Rating |
H |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |