Alternate Catalog No. : XT4SE3250FFF000XXX
Catalog No. : 1SDA068485R1
Description: XT4S 250 EKIP LSI IN=250A 3P F F
UPC: 8015644023911
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 250 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4S 250 Ekip LSI In=250A 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
250 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC |