Alternate Catalog No. : XT4SE3225BFF000XXX
Catalog No. : 1SDA068311R1
Description: XT4S 250 TMA 225-2250 3p F F
UPC: 8015644022174
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 225 I3=1125...2250 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4S 250 TMA 225-2250 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
225 A |
|
Interruption Rating |
S |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |