Alternate Catalog No. : XT4SE3050BFF000XXX
Catalog No. : 1SDA068304R1
Description: XT4S 160 TMA 50-500 3p F F
UPC: 8015644022006
C.BREAKER TMAX XT4S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 50 I3=250...500 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4S 160 TMA 50-500 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
50 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC |