Alternate Catalog No. : XT3DE4250DFF000XXX
Catalog No. : 1SDA068211R1
Description: XT3D 250 4p F F
UPC: 8015644021078
SWITCH-DISCONNECTOR TMAX XT3D 250 FIXED FOUR-POLE WITH FRONT TERMINALS
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MCS (Molded Case Switch) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT3 |
|
Extended Product Type |
XT3D 250 4p F F |
|
Standards |
IEC |
|
Interruption Rating |
D |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |