Alternate Catalog No. : KXT2PFPEF-4
Catalog No. : 1SDA068190R1
Description: XT2 P FP 4P EF
UPC: 8015644020866
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS XT2
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Fixed Part of Plug-in |
|
Product Main Type |
Accessories - Plug-in and Withdrawable |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2 P FP 4p EF |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |