Alternate Catalog No. : XT4NE3160EFF000XXX
Catalog No. : 1SDA068125R1
Description: XT4N 160 Ekip LS/I In=160A 3p F F
UPC: 8015644695958
C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4N 160 Ekip LS/I In=160A 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
160 A |
Interruption Rating |
N |
Number of Poles |
3 |
Approvals
Certification |
IEC |