Alternate Catalog No. : XT4NE3250BFF000XXX
Catalog No. : 1SDA068092R1
Description: XT4N 250 TMA 250-2500 3P F F
UPC: 8015644695835
C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4N 250 TMA 250-2500 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
250 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |