Alternate Catalog No. : XT3NE3250AFF000XXX
Catalog No. : 1SDA068059R1
Description: XT3N 250 TMD 250-2500 3P F F
UPC: 8015644019303
C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMD |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT3 |
|
Extended Product Type |
XT3N 250 TMD 250-2500 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
250 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |