Alternate Catalog No. : XT2LE3063FFF000XXX
Catalog No. : 1SDA067926R1
Description: XT2L 160 EKIP LSI IN=63A 3P F F
UPC: 8015644018221
C.BREAKER TMAX XT2L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 63 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2L 160 Ekip LSI In=63A 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
63 A |
Interruption Rating |
L |
Number of Poles |
3 |
Approvals
Certification |
IEC |