Alternate Catalog No. : XT2HE3063BFF000XXX
Catalog No. : 1SDA067600R1
Description: XT2H 160 TMA 63-630 3P F F
UPC: 8015644014964
C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 63 I3=315...630 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2H 160 TMA 63-630 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
63 A |
|
Interruption Rating |
H |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |