Alternate Catalog No. : XT2SE4050BFF000XXX
Catalog No. : 1SDA067576R1
Description: XT2S 160 TMA 50-500 4p F F
UPC: 8015644014728
C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 50 I3=250...500 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2S 160 TMA 50-500 4p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
50 A |
|
Interruption Rating |
S |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC |