Alternate Catalog No. : KXT1ECUAL1-3PC
Catalog No. : 1SDA067151R1
Description: KIT FC CUAL 1X 1.5-50 MM2 XT1 3PCS
UPC: 8015644010454
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x1,5...70mm2 3pcs XT1
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Terminals/lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT1 |
|
Extended Product Type |
KIT FC CuAl 1x1,5...70mm2 XT1 3pcs |
|
Standards |
IEC |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947-2 |