Alternate Catalog No. : XT2NE3160EFF000XXX
n° de catalogue : 1SDA067058R1
Description: XT2N 160 Ekip LS/I In=160A 3p F F
UPC: 8015644007959
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
|
Catégorie |
SACE Tmax XT |
Spécifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2N 160 Ekip LS/I In=160A 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
160 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |