Alternate Catalog No. : KXTCECNEFP
Catalog No. : 1SDA066984R1
Description: KIT X CONNECTION EXT NE XT2-XT4 F/P
UPC: 8015644008901
KIT CONNECTORS FOR EXTERNAL NEUTRAL FOR EKIP LSI - EKIP LSIG FOR FIXED-PLUG-IN C.BREAKER XT2-XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Terminals/lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT2 |
|
Extended Product Type |
KIT x CONNECTION Ext Ne XT2-XT4 F/P |
|
Standards |
IEC |
Approvals
|
Certification |
IEC 6947-2 |