Alternate Catalog No. : KXT3ECU-3PC
Catalog No. : 1SDA066913R1
Description: KIT FC CU XT3 3 PIECES
UPC: 8015644008178
FRONT TERMINALS FOR CABLES IN COPPER 3pcs XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT3 |
Extended Product Type |
KIT FC Cu XT3 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |