Alternate Catalog No. : KXT3EF-3PC
Catalog No. : 1SDA066873R1
Description: KIT EF XT3 3 PIECES
UPC: 8015644694791
EXTENDED FRONT TERMINALS 3pcs XT3
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT3 |
Extended Product Type |
KIT EF XT3 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |