Alternate Catalog No. : XT1BE4063AFF000XXX
Catalog No. : 1SDA066816R1
Description: XT1B 160 TMD 63-630 4p F F
UPC: 8015644007232
C.BREAKER TMAX XT1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMD |
Product Main Type |
SACE Tmax XT |
Frame size |
XT1 |
Extended Product Type |
XT1B 160 TMD 63-630 4p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
63 A |
Interruption Rating |
B |
Number of Poles |
4 |
Approvals
Certification |
IEC |