Alternate Catalog No. : XT1BE3040AFF000XXX
Catalog No. : 1SDA066803R1
Description: XT1B 160 TMD 40-450 3P F F IEC
UPC: 8015644003302
C.BREAKER TMAX XT1B 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMD |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT1 |
|
Extended Product Type |
XT1B 160 TMD 40-450 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
40 A |
|
Interruption Rating |
B |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |