Alternate Catalog No. : ABN125TW-4
Catalog No. : 1SDA066793R1
Description: A2N 250 TMF 125-1250 4P F F IEC
UPC: 8015644007034
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
125 A |
|
Number of Poles |
4 |
|
FrameSize |
250 A |
|
Interruption Rating |
30 kA |
Approvals
|
Certification |
IEC |