Alternate Catalog No. : ABN200TW
Catalog No. : 1SDA066784R1
Description: A2N 250 TMF 200-2000 3P F F IEC
UPC: 8015644006945
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Formula |
Specifications
|
Product Type |
Breaker |
|
Amperage |
200 A |
|
Number of Poles |
3 |
|
FrameSize |
250 A |
|
Interruption Rating |
25 kA |
Approvals
|
Certification |
IEC |