Alternate Catalog No. : AAC060TW-4
Catalog No. : 1SDA066751R1
Description: A1C 125 TMF 60-600 4P F F IEC
UPC: 8015644006617
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Formula |
Specifications
Product Type |
Breaker |
Amperage |
60 A |
Number of Poles |
4 |
FrameSize |
125 A |
Interruption Rating |
30 kA |
Approvals
Certification |
IEC |