Alternate Catalog No. : KXT1HTC-4
Catalog No. : 1SDA066665R1
Description: HTC XT1 4P TERM CVR HIGH 2PCS
UPC: 8015644005733
HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT1
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
High Terminal Covers |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT1 |
|
Extended Product Type |
HTC XT1 4p TERMINAL COVERS HIGH 2pcs |
|
Standards |
IEC |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947-2 |